IESNA:LM-63-2002
[TEST]P1343587
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R159840DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R15 optic, 4000K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]359
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 14.5
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
11.9 17.5 25.5 51 111.7 202.9 414.5 873 1550.9 1834.1
2107.9 2380.6 2633.1 2844.4 3017.2 3150.6 3240.4 3286.8 3283.3 3226.8
3111.9 2924.7 2690.4 2422.2 2059.3 1737.7 1401.8 1097.2 826.6 401.9
195.9 100.2 30 11.9 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.9 16.8 25.5 50.3 112.1 198.4 401.6 885.6 1569.4 1822.9
2113.1 2397.4 2621.6 2843 2988.9 3130.4 3218.4 3256.8 3246 3184.9
3058.8 2871.3 2641.5 2344.3 2073.3 1715.7 1406.6 1093.4 832.9 411.7
190.3 97.4 29.7 12.2 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.9 17.1 25.1 50.3 109.7 192.4 409.3 864.3 1497.1 1793.2
2044 2305.9 2559.8 2745.9 2912.5 3027.7 3109.1 3147.8 3131.8 3057.4
2934.5 2737.9 2526.6 2240.2 1962.9 1645.5 1337.8 1074.9 789.6 383.1
187.9 97.4 29.3 11.9 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.9 17.1 25.5 49.6 106.5 192.8 390.4 783.6 1426.9 1680.8
1926.3 2195.5 2420.8 2610.7 2747.6 2856.2 2932.4 2958.6 2934.8 2854.5
2732.3 2548.2 2335.6 2089 1777.9 1502.3 1227.8 972.9 728.1 367.4
180.2 94.3 29.7 12.9 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.9 17.1 25.5 46.1 106.2 182.6 369.1 734.1 1306.4 1541.8
1781.7 2013.6 2226.3 2388.3 2528 2626.8 2681.3 2693.9 2656.5 2579.3
2460.6 2299.9 2097.4 1856.8 1585.4 1334.7 1061.6 822.4 640.5 328.6
171.1 91.1 28.6 12.9 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.9 17.1 25.1 45 100.9 179.1 345 675.7 1175.1 1389.5
1613 1823.3 2003.5 2141.4 2267.5 2338.7 2383.4 2388.6 2345.7 2264.7
2143.5 1989.8 1795.3 1553 1347.3 1098.3 903.1 718.3 554.9 295.1
153 85.2 29.7 12.6 3.5 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.9 17.1 24.4 44.4 99.2 171.1 320.6 593.7 1038.2 1221.9
1408.4 1586.5 1757.6 1870.4 1962.9 2022.3 2053.7 2046.1 2003.1 1922.1
1804.4 1648.3 1468.8 1275 1080.5 905.5 728.8 590.5 470.4 249
135.5 76.5 30.4 12.9 3.8 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.9 16.4 24.1 42.6 96 162.4 289.8 514.4 883.2 1050.8
1197.1 1358.5 1481 1581.3 1654.2 1690.6 1705.9 1690.9 1636.8 1564.1
1452 1331.6 1165 1009.9 842 713.8 586.3 486.1 387.6 203.2
116.3 70.2 30.7 12.6 4.2 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.9 16.4 24.1 39.5 90.1 153.3 263.7 446.6 734.8 870.9
1003.3 1118.9 1213.9 1295.2 1341 1361.9 1361.9 1340.6 1292.5 1226.4
1127.6 1015.2 898.5 778.4 650.9 547.6 458.2 381.7 315.7 172.9
101.6 63.2 27.9 12.2 3.8 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
11.9 16.8 23.4 38.8 84.2 143.9 235.7 392.2 606.2 704
783.6 874.8 952.7 1005.4 1031.9 1040.7 1032.3 1006.4 968 918.1
845.1 758.1 671.9 581.4 495.5 419.1 356.6 300.7 253.5 149.5
87.7 54.5 27.6 10.8 4.2 0.7 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
11.9 15 18.9 24.4 35.3 58 80 97.8 109.7 110.7
109 105.5 102.7 99.2 95.7 91.1 87 82.1 76.5 70.9
65 60.1 54.8 49.2 44.4 39.1 34.2 29 22.7 10.1
6.3 2.4 0.7 0 0 0 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
11.9 14 15 16.1 16.8 16.8 16.4 16.1 15 14.7
14 13.3 12.2 11.5 10.8 9.8 9.1 8 7 5.6
4.5 3.1 2.1 1.7 1 1 0.7 0.3 0.3 0
0 0 0 0 0.3 0.3 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0
11.9 12.2 11.2 10.1 8.7 7 5.9 4.5 3.5 3.1
2.8 2.1 1.7 1.7 1 0.7 0.7 0.7 0.7 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.7 0.7 1 1 1.4 1.4 1.4
1.4 1.4 1.4 1 1 1 1 1 0
11.9 10.1 7.7 5.9 4.5 3.1 2.1 1.4 0.7 0.7
0.3 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.7 1 1.4 1.4 1.4 1.4
1 1 1 1 0.7 0.7 0.7 0.3 0
11.9 8.4 5.9 4.2 2.4 1.4 1 0.7 0.3 0.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.7 1 1.4 1.4 1.4 1.7 1.4
1.4 1 1 0.7 0.7 0.3 0.3 0 0
11.9 7.7 5.2 3.1 1.7 1 0.7 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.3
0.3 0.7 0.7 1 1.4 1.7 2.1 2.1 2.1 1.7
1.7 1.4 1.4 1 1 0.7 0.3 0 0
11.9 7.3 4.9 2.8 1.7 1 0.7 0.7 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0.3 0.3 0.3 0.3 0.3 0.7
0.7 0.7 1 1.4 1.7 1.7 2.1 2.1 2.1 2.1
1.7 1.7 1.4 1 1 0.7 0.3 0.3 0
